100,720,TEFC,449T,3/60/230
100,720,TEFC,449T,3/60/230
Part#: 449TTFS16627
Catalog#: 449TTFS16627
Weight: 2816 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 230 V |
Speed | Speed: 715 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 320 A | Power Factor | Power Factor: 62.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .043 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 320 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 715 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS515631-2875 | Voltage | Voltage: 230 V |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 2816.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 190.00 | 25%: 204.00 | 50%: 232.00 | 75%: 270.00 | 100%: 320.00 | 115%: 360.00 | 125%: 384.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 21.50 | 50%: 40.50 | 75%: 60.00 | 100%: 80.00 | 115%: 92.50 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 91.7 | 75%: 93.0 | 100%: 93.6 | 115%: 93.0 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 27.0 | 50%: 44.0 | 75%: 55.5 | 100%: 62.5 | 115%: 64.0 | 125%: 65.5 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 718 | 50%: 717 | 75%: 716 | 100%: 715 | 115%: 712 | 125%: 710 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 366.00 | 75%: 550.00 | 100%: 735.00 | 115%: 855.00 | 125%: 925.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 610.00 | Current (%): 381.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 136.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 415.00 | Current (%): 259.0 | Torque (ft-lbs): 1,510.00 | Torque (%): 205.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): 52.5 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 680.00 | Current (%): 425.0 | Torque (ft-lbs): 815.00 | Torque (%): 111.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 160.00 | Current (%): 100.0 | Torque (ft-lbs): 735.00 | Torque (%): 100.0 | Speed (RPM): 715 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 645.00 | Current (%): 403.0 | Torque (ft-lbs): 865.00 | Torque (%): 118.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 453.0 | Torque (ft-lbs): 975.00 | Torque (%): 133.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 94.00 | Current (%): 59.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!