200,900,TEFC,449TZ,3/60/460
200,900,TEFC,449TZ,3/60/460
Part#: 449TTFS16652
Catalog#: 449TTFS16652
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449TVZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 270 A |
Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0157 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Output HP | Output HP: 200 Hp | Output KW | Output KW: 149 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: TVZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 270 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 890 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS519827-2875 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 120.00 | 25%: 135.00 | 50%: 168.00 | 75%: 215.00 | 100%: 270.00 | 115%: 305.00 | 125%: 330.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.10 | 25%: 41.00 | 50%: 79.00 | 75%: 118.00 | 100%: 157.00 | 115%: 181.00 | 125%: 197.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 38.0 | 50%: 60.0 | 75%: 69.0 | 100%: 73.0 | 115%: 74.0 | 125%: 75.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 894 | 100%: 890 | 115%: 888 | 125%: 886 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 45.0 | 50%: 40.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 587.00 | 75%: 882.00 | 100%: 1,180.00 | 115%: 1,359.00 | 125%: 1,480.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 800.00 | Current (%): 296.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 212.0 | Speed (RPM): 865 | Rated Output (KW): | Power Factor (%): 56.5 | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 123.00 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,400.00 | Current (%): 519.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 127.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 270.00 | Current (%): 100.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 500.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 131.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,425.00 | Current (%): 528.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 140.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.5 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,300.00 | Current (%): 481.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 144.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!