125,1200,TEFC,449T,3/60/460,2VT
125,1200,TEFC,449T,3/60/460,2VT - 449TTFS17220
Part#: 449TTFS17220
Catalog#: 449TTFS17220
Weight: 2740 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125,31.25 Hp |
Output KW | Output KW: 93 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1182,585 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 145,50 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6//12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .04 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 145 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1182 rpm |
Connection Drawing | Connection Drawing: A-EE7317A | Outline Drawing | Outline Drawing: B-SS515631-2875 |
Weight | Weight: 2740.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 47.00 | 25%: 59.00 | 50%: 83.00 | 75%: 113.00 | 100%: 145.00 | 115%: 167.00 | 125%: 181.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 26.50 | 50%: 51.00 | 75%: 75.00 | 100%: 100.00 | 115%: 116.00 | 125%: 126.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 57.0 | 50%: 76.0 | 75%: 84.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,191 | 75%: 1,187 | 100%: 1,182 | 115%: 1,180 | 125%: 1,177 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 137.00 | 50%: 276.00 | 75%: 415.00 | 100%: 555.00 | 115%: 640.00 | 125%: 700.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 950.00 | Current (%): 600.0 | Torque (ft-lbs): 700.00 | Torque (%): 125.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.5 | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 550.00 | Current (%): 380.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 260.0 | Speed (RPM): 1,115 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 875.00 | Current (%): 595.0 | Torque (ft-lbs): 600.00 | Torque (%): 105.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 145.00 | Current (%): 100.0 | Torque (ft-lbs): 555.00 | Torque (%): 100.0 | Speed (RPM): 1,182 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 125.00 |
Curvepoint: No Load | Current (Amps): 47.00 | Current (%): 32.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 925.00 | Current (%): 630.0 | Torque (ft-lbs): 600.00 | Torque (%): 105.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 800.00 | Current (%): 560.0 | Torque (ft-lbs): 650.00 | Torque (%): 120.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!