215,1500,TEFC,449T,3/50/380
215,1500,TEFC,449T,3/50/380
Part#: 449TTFS18070
Catalog#: 449TTFS18070
Weight: 2556 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 215 Hp |
Output KW | Output KW: 160 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1485 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 300 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0125 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 300 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1485 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS515635-2875 | Voltage | Voltage: 380 V |
Output KW | Output KW: 160 kW | Output HP | Output HP: 215 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 2556.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 90.00 | 25%: 112.00 | 50%: 164.00 | 75%: 228.00 | 100%: 300.00 | 115%: 345.00 | 125%: 375.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 43.50 | 50%: 84.50 | 75%: 126.00 | 100%: 169.00 | 115%: 194.00 | 125%: 212.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.1 | 75%: 94.9 | 100%: 94.9 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 60.0 | 50%: 78.0 | 75%: 84.0 | 100%: 85.5 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,492 | 75%: 1,488 | 100%: 1,485 | 115%: 1,480 | 125%: 1,478 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 189.00 | 50%: 378.00 | 75%: 569.00 | 100%: 760.00 | 115%: 877.00 | 125%: 955.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,000.00 | Current (%): 333.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 217.0 | Speed (RPM): 1,425 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 215.00 |
Curvepoint: Pull-Up | Current (Amps): 1,500.00 | Current (%): 500.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 132.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 215.00 |
Curvepoint: 1/3 | Current (Amps): 1,550.00 | Current (%): 517.0 | Torque (ft-lbs): 975.00 | Torque (%): 128.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 215.00 |
Curvepoint: Full Load | Current (Amps): 300.00 | Current (%): 100.0 | Torque (ft-lbs): 760.00 | Torque (%): 100.0 | Speed (RPM): 1,485 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 215.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,600.00 | Current (%): 533.0 | Torque (ft-lbs): 1,150.00 | Torque (%): 151.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 215.00 |
Curvepoint: No Load | Current (Amps): 90.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 215.00 |
Curvepoint: 2/3 | Current (Amps): 1,400.00 | Current (%): 467.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 164.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 215.00 |
Efficiency
Information not available at the moment. Please check back later!