100,720,TEFC,449T,3/60/575
100,720,TEFC,449T,3/60/575
Part#: 449TTFS18628
Catalog#: 449TTFS18628
Weight: 3068 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 575 V |
Speed | Speed: 715 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 130 A | Power Factor | Power Factor: 61.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .06 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 130 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 715 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS515631-2875 | Voltage | Voltage: 575 V |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 3068.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 82.00 | 25%: 86.00 | 50%: 97.00 | 75%: 112.00 | 100%: 130.00 | 115%: 145.00 | 125%: 154.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 22.00 | 50%: 41.00 | 75%: 60.50 | 100%: 80.00 | 115%: 92.00 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 91.0 | 75%: 93.0 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 25.0 | 50%: 42.0 | 75%: 54.0 | 100%: 61.5 | 115%: 64.0 | 125%: 65.5 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 718 | 50%: 717 | 75%: 716 | 100%: 715 | 115%: 712 | 125%: 710 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 183.00 | 50%: 367.00 | 75%: 551.00 | 100%: 736.00 | 115%: 848.00 | 125%: 923.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 450.00 | Current (%): 346.0 | Torque (ft-lbs): 850.00 | Torque (%): 115.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 575.00 | Current (%): 442.0 | Torque (ft-lbs): 900.00 | Torque (%): 122.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 21.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 82.00 | Current (%): 63.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 550.00 | Current (%): 423.0 | Torque (ft-lbs): 800.00 | Torque (%): 109.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 385.0 | Torque (ft-lbs): 800.00 | Torque (%): 109.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 130.00 | Current (%): 100.0 | Torque (ft-lbs): 736.00 | Torque (%): 100.0 | Speed (RPM): 715 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 325.00 | Current (%): 250.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 211.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): 54.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!