General Purpose Motor, 135 HP, 3 Ph, 60 Hz, 460 V, 720 RPM, 447/449T Frame, TEFC
General Purpose Motor, 135 HP, 3 Ph, 60 Hz, 460 V, 720 RPM, 447/449T Frame, TEFC
Part#: 449TTFS18637
Catalog#: 449TTFS18637
Model#: 449TTFS18637AA
Weight: 3045 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 135 Hp |
Output KW | Output KW: 101 kW | Voltage | Voltage: 460 V |
Speed | Speed: 712 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 210 A | Power Factor | Power Factor: 66 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .035 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 3.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Output HP | Output HP: 135 Hp | Output KW | Output KW: 101 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 210 A | Synchronous RPM | Synchronous RPM: 720 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 712 rpm |
Connection Drawing | Connection Drawing: EE7300DR | Outline Drawing | Outline Drawing: SS519827-2875 |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 68.00 IN |
Weight | Weight: 3045.00 LB | Packaged Width | Packaged Width: 58.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 44.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 118.00 | 25%: 125.00 | 50%: 145.00 | 75%: 172.00 | 100%: 210.00 | 115%: 230.00 | 125%: 242.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 28.50 | 50%: 54.50 | 75%: 80.50 | 100%: 108.00 | 115%: 125.00 | 125%: 135.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 28.5 | 50%: 47.0 | 75%: 60.0 | 100%: 66.0 | 115%: 68.0 | 125%: 70.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 718 | 50%: 716 | 75%: 714 | 100%: 712 | 115%: 710 | 125%: 708 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 100.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 248.00 | 50%: 495.00 | 75%: 745.00 | 100%: 996.00 | 115%: 1,148.00 | 125%: 1,250.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 650.00 | Current (%): 289.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 235.0 | Speed (RPM): 690 | Rated Output (KW): | Power Factor (%): 55.0 | Rated Output (Hp): 135.00 |
Curvepoint: Full Load | Current (Amps): 205.00 | Current (%): 100.0 | Torque (ft-lbs): 996.00 | Torque (%): 100.0 | Speed (RPM): 712 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 135.00 |
Curvepoint: No Load | Current (Amps): 118.00 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 135.00 |
Curvepoint: 1/3 | Current (Amps): 950.00 | Current (%): 422.0 | Torque (ft-lbs): 1,100.00 | Torque (%): 99.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 135.00 |
Curvepoint: 2/3 | Current (Amps): 850.00 | Current (%): 378.0 | Torque (ft-lbs): 1,350.00 | Torque (%): 122.0 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 135.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,100.00 | Current (%): 512.0 | Torque (ft-lbs): 1,145.00 | Torque (%): 115.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 21.0 | Rated Output (Hp): 135.00 |
Curvepoint: Pull-Up | Current (Amps): 900.00 | Current (%): 400.0 | Torque (ft-lbs): 1,150.00 | Torque (%): 104.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 135.00 |
Efficiency
Information not available at the moment. Please check back later!