75,600,TEFC,449T,3/60/460
75,600,TEFC,449T,3/60/460
Part#: 449TTFS18651
Catalog#: 449TTFS18651
Weight: 2968 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 460 V |
Speed | Speed: 585 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 128 A |
Power Factor | Power Factor: 60 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0565 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 128 A | Efficiency | Efficiency: 91 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 585 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS515631-2875 |
Weight | Weight: 2968.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 83.00 | 25%: 86.50 | 50%: 96.00 | 75%: 110.00 | 100%: 128.00 | 115%: 140.00 | 125%: 148.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 16.50 | 50%: 31.50 | 75%: 46.00 | 100%: 61.00 | 115%: 70.00 | 125%: 77.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 89.5 | 75%: 91.0 | 100%: 91.0 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 24.0 | 50%: 40.0 | 75%: 52.5 | 100%: 60.0 | 115%: 63.0 | 125%: 65.0 |
% of Rated Load: Speed (RPM) | 0%: 600 | 25%: 596 | 50%: 594 | 75%: 590 | 100%: 585 | 115%: 582 | 125%: 580 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 165.00 | 50%: 332.00 | 75%: 502.00 | 100%: 672.00 | 115%: 772.00 | 125%: 846.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 450.00 | Current (%): 352.0 | Torque (ft-lbs): 675.00 | Torque (%): 100.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 400.00 | Current (%): 313.0 | Torque (ft-lbs): 900.00 | Torque (%): 134.0 | Speed (RPM): 350 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): 391.0 | Torque (ft-lbs): 650.00 | Torque (%): 97.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 525.00 | Current (%): 410.0 | Torque (ft-lbs): 775.00 | Torque (%): 115.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): 273.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 223.0 | Speed (RPM): 536 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 128.00 | Current (%): 100.0 | Torque (ft-lbs): 672.00 | Torque (%): 100.0 | Speed (RPM): 585 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 83.00 | Current (%): 65.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!