400,1800,TEFC,449T,3/60/460 BAR
400,1800,TEFC,449T,3/60/460 BAR
Part#: 449TTFS36569
Catalog#: 449TTFS36569
Weight: 3620 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 440 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV RATED | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0078 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 440 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS516690-2875 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 3620.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 115.00 | 25%: 155.00 | 50%: 238.00 | 75%: 335.00 | 100%: 440.00 | 115%: 508.00 | 125%: 555.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 79.00 | 50%: 155.00 | 75%: 232.00 | 100%: 310.00 | 115%: 357.00 | 125%: 389.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 64.0 | 50%: 81.5 | 75%: 86.5 | 100%: 88.0 | 115%: 88.0 | 125%: 87.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 586.00 | 75%: 880.00 | 100%: 1,176.00 | 115%: 1,355.00 | 125%: 1,475.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 3,100.00 | Current (%): 705.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 122.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 440.00 | Current (%): 100.0 | Torque (ft-lbs): 1,176.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 310.00 | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,900.00 | Current (%): 660.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 105.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 545.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 126.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): 590.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 105.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,500.00 | Current (%): 340.0 | Torque (ft-lbs): 2,700.00 | Torque (%): 228.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 115.00 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 6.00 | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!