400,1800,TEFC,449T,3/60/460PWS&YD
400,1800,TEFC,449T,3/60/460PWS&YD
Part#: 449TTFS36743
Catalog#: 449TTFS36743
Weight: 3185 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 448 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: C |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU322 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .007 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 448 A | Efficiency | Efficiency: 96.2 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: EE7300DK | Outline Drawing | Outline Drawing: SS552173-2875 |
Weight | Weight: 3185.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 120.00 | 25%: 160.00 | 50%: 244.00 | 75%: 340.00 | 100%: 448.00 | 115%: 515.00 | 125%: 565.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 80.50 | 50%: 156.00 | 75%: 233.00 | 100%: 311.00 | 115%: 358.00 | 125%: 390.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.2 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 63.0 | 50%: 80.0 | 75%: 85.5 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 586.00 | 75%: 880.00 | 100%: 1,176.00 | 115%: 1,355.00 | 125%: 1,475.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): 580.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 183.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,850.00 | Current (%): 636.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,750.00 | Current (%): 614.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 179.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 536.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,600.00 | Current (%): 357.0 | Torque (ft-lbs): 2,850.00 | Torque (%): 242.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 448.00 | Current (%): 100.0 | Torque (ft-lbs): 1,176.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!