General Purpose Motor, 450 HP, 3 Ph, 60 Hz, 460 V, 1800 & 1800 RPM, 447/449T Frame, TEFC

XRI® General Purpose Motor, 450 HP, 3 Ph, 60 Hz, 460 V, 1800 & 1800 RPM, 447/449T Frame, TEFC - 449TTFS6065
Part#: 449TTFS6065
Catalog#: E292
Model#: 449TTFS6065AP
Weight: 3645 lb
List Price: $75,731.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- C-Face Footed models are rated 60/50 Hz, same HP
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- F1 conduit box on Rigid Base, F3 on C-Face Footed (Rigid Base) motors
- Motor will accept a C-face kit
- Shaft slinger, Class H insulation
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
| Output KW | Output KW: 340 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 96.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 515 A |
| Power Factor | Power Factor: 85 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: H4 | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6319 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: TEFC |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: ACROSS THE LINE |
| Poles | Poles: 4 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: .0056 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: CAST IRON |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 56.71 in |
| Frame Length | Frame Length: 28.75 in | Shaft Diameter | Shaft Diameter: 3 3/8 in |
| Shaft Extension | Shaft Extension: 8.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 450 Hp | Output KW | Output KW: 340 kW |
| Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 515 A |
| Efficiency | Efficiency: 96.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
| Outline Drawing | Outline Drawing: SS517520A-2875 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 66.00 IN | Weight | Weight: 3645.00 LB |
| UPC | UPC: 722856018618 | Packaged Width | Packaged Width: 46.00 IN |
| HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
| Packaged Height | Packaged Height: 29.40 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 145.00 | 25%: 190.00 | 50%: 280.00 | 75%: 395.00 | 100%: 515.00 | 115%: 590.00 | 125%: 645.00 |
| % of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 88.50 | 50%: 175.00 | 75%: 260.00 | 100%: 348.00 | 115%: 400.00 | 125%: 436.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.5 | 50%: 96.5 | 75%: 96.5 | 100%: 96.5 | 115%: 96.2 | 125%: 95.8 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 59.0 | 50%: 78.0 | 75%: 83.0 | 100%: 85.0 | 115%: 85.5 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,794 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 330.00 | 50%: 660.00 | 75%: 990.00 | 100%: 1,325.00 | 115%: 1,525.00 | 125%: 1,655.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 2,950.00 | Current (%): 573.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 174.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 3,250.00 | Current (%): 631.0 | Torque (ft-lbs): 2,650.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 450.00 |
| Curvepoint: 2/3 | Current (Amps): 2,300.00 | Current (%): 447.0 | Torque (ft-lbs): 1,975.00 | Torque (%): 149.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
| Curvepoint: Full Load | Current (Amps): 515.00 | Current (%): 100.0 | Torque (ft-lbs): 1,322.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
| Curvepoint: Pull-Up | Current (Amps): 2,775.00 | Current (%): 539.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 166.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
| Curvepoint: No Load | Current (Amps): 145.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
| Curvepoint: Break-Down | Current (Amps): 1,700.00 | Current (%): 330.0 | Torque (ft-lbs): 2,975.00 | Torque (%): 225.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 450.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |