400,1800,TEFC,449T,3/60/600
400,1800,TEFC,449T,3/60/600
Part#: 449TTFS6927
Catalog#: 449TTFS6927
Weight: 3428 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Voltage | Voltage: 600 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 344.0/361.0 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
CSA | CSA: Y | CE | CE: Y |
IP Code | IP Code: 56 | Number of Speeds | Number of Speeds: 1 |
Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .007 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: #12 Hp | Frame Size | Frame Size: 449 |
Frame Suffix | Frame Suffix: T | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 600 V | Current | Current: 344.0/361.0 A |
Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300V |
Outline Drawing | Outline Drawing: B-SS519827-2875 | Weight | Weight: 3428.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 448.00 | Current (%): 100.0 | Torque (ft-lbs): 1,176.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): 580.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 183.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,600.00 | Current (%): 357.0 | Torque (ft-lbs): 2,850.00 | Torque (%): 242.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,850.00 | Current (%): 636.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 536.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,750.00 | Current (%): 614.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 179.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!