125KW,1200,TEFC,449T,3/60/480YD
125KW,1200,TEFC,449T,3/60/480YD
Part#: 449TTFS7679
Catalog#: 449TTFS7679
Weight: 2737 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 KW Hp |
Voltage | Voltage: 480 V | Speed | Speed: 1212 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 447/449T |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 185 A |
Power Factor | Power Factor: 81.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DES CODE |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 319 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 | UL | UL: No |
CSA | CSA: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .023 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 185 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1212 rpm | Connection Drawing | Connection Drawing: A-EE7340W |
Outline Drawing | Outline Drawing: B-SS519310-2875 | Voltage | Voltage: 480 V |
Output HP | Output HP: 125 KW Hp | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 95 % | Weight | Weight: 2737.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 600.00 | Current (%): 311.0 | Torque (ft-lbs): 1,850.00 | Torque (%): 241.0 | Speed (RPM): 1,250 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,085.00 | Current (%): 562.0 | Torque (ft-lbs): 950.00 | Torque (%): 124.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!