150,3600,EPFC,449TZ,3/60/460
150,3600,EPFC,449TZ,3/60/460
Part#: 449TTGS16501
Catalog#: 449TTGS16501
Weight: 2879 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 447/449TZ | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 163 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0164 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 163 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3580 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: SS557690-2875 | Voltage | Voltage: 460 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 449 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 2879.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 43.00 | 25%: 59.00 | 50%: 90.00 | 75%: 125.00 | 100%: 163.00 | 115%: 187.00 | 125%: 203.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 30.50 | 50%: 59.00 | 75%: 88.00 | 100%: 117.00 | 115%: 134.00 | 125%: 146.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 65.0 | 50%: 82.5 | 75%: 88.0 | 100%: 90.0 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,575 | 125%: 3,572 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 220.00 | 115%: 254.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 875.00 | Current (%): 537.0 | Torque (ft-lbs): 415.00 | Torque (%): 189.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,085.00 | Current (%): 666.0 | Torque (ft-lbs): 400.00 | Torque (%): 182.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 26.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,000.00 | Current (%): 613.0 | Torque (ft-lbs): 330.00 | Torque (%): 150.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 950.00 | Current (%): 583.0 | Torque (ft-lbs): 335.00 | Torque (%): 152.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 725.00 | Current (%): 445.0 | Torque (ft-lbs): 665.00 | Torque (%): 302.0 | Speed (RPM): 3,448 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 163.00 | Current (%): 100.0 | Torque (ft-lbs): 220.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): 0.00 | Power Factor (%): 90.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 43.00 | Current (%): 26.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.5 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!