150 HP, Medium And High Voltage NEMA Motors, 3 phase, 1800 RPM, 2300/4000 V,449T Frame, TEFC
150 HP, Medium And High Voltage NEMA Motors, 3 phase, 1800 RPM, 2300/4000 V,449T Frame, TEFC
Part#: 449TVFS16549
Catalog#: Y900
Model#: 449TVFS16549AA
Weight: 2872 lb
Your Price: Login is Required
Key Features
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Oversized, fabricated steel conduit box
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
Shaft Diameter | Shaft Diameter: 3.375 in |
Packaged Length | Packaged Length: 74.13 IN | Weight | Weight: 2872.00 LB |
UPC | UPC: 722856061072 | Packaged Width | Packaged Width: 56.13 IN |
HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 36.61 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.19 | 25%: 8.91 | 50%: 12.36 | 75%: 16.39 | 100%: 20.70 | 115%: 23.58 | 125%: 25.59 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 33.50 | 50%: 62.00 | 75%: 90.50 | 100%: 120.00 | 115%: 137.00 | 125%: 149.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 90.2 | 75%: 93.0 | 100%: 93.6 | 115%: 93.6 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 54.0 | 50%: 73.0 | 75%: 80.5 | 100%: 83.5 | 115%: 84.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 441.00 | 115%: 508.00 | 125%: 553.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 200.00 | Current (%): 556.0 | Torque (ft-lbs): 525.00 | Torque (%): 118.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 12.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 175.00 | Current (%): 486.0 | Torque (ft-lbs): 525.00 | Torque (%): 118.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 36.00 | Current (%): 100.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 83.5 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 125.00 | Current (%): 348.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 238.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 150.00 | Current (%): 418.0 | Torque (ft-lbs): 650.00 | Torque (%): 146.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 217.00 | Current (%): 605.0 | Torque (ft-lbs): 600.00 | Torque (%): 136.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 150.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |