Medium Voltage Motor, 1500 HP, 3 Ph, 60 Hz, 2300/4000 V, 1800 RPM, 450 Frame, WPI
Endurance Series® Medium Voltage Motor, 1500 HP, 3 Ph, 60 Hz, 2300/4000 V, 1800 RPM, 450 Frame, WPI - 450HVLF6028
Part#: 450HVLF6028
Catalog#: R9431
Weight: 8750 lb
List Price: $127,782.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1500 Hp |
| Output KW | Output KW: 1120 kW | Voltage | Voltage: 2300/4000 V |
| Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 450 | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 216.0/124.0 A |
| Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6326 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 | Enclosure | Enclosure: Weather Protected 1 |
| UL | UL: No | CSA | CSA: N |
| CE | CE: N | IP Code | IP Code: 23 |
| Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Fabricated Steel |
| Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 1500 Hp | Frame Size | Frame Size: 450 |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 2300/4000 V | Current | Current: 216.0/124.0 A |
| Efficiency | Efficiency: 96.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: EE7304AD |
| Outline Drawing | Outline Drawing: 0245001121 | Weight | Weight: 8750.00 LB |
| UPC | UPC: 722856219237 | HTC | HTC: 8501.53.8040 |
| Country of Origin | Country of Origin: United States of America |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 883.00 | Current (%): | Torque (ft-lbs): 4700.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.7 | Rated Output (Hp): 1000.00 |
| Curvepoint: 1/3 | Current (Amps): 839.00 | Current (%): | Torque (ft-lbs): 4230.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1000.00 |
| Curvepoint: Pull-Up | Current (Amps): 795.00 | Current (%): | Torque (ft-lbs): 4000.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1000.00 |
| Curvepoint: 2/3 | Current (Amps): 751.00 | Current (%): | Torque (ft-lbs): 5406.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1000.00 |
| Curvepoint: Break-Down | Current (Amps): 592.00 | Current (%): | Torque (ft-lbs): 8815.00 | Torque (%): 300.0 | Speed (RPM): 1,723 | Rated Output (KW): | Power Factor (%): 63.3 | Rated Output (Hp): 1000.00 |
| Curvepoint: Full Load | Current (Amps): 124.00 | Current (%): 100.0 | Torque (ft-lbs): 2938.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 1000.00 |
| Curvepoint: No Load | Current (Amps): 39.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.7 | Rated Output (Hp): 1000.00 |
Efficiency
Information not available at the moment. Please check back later!