1000,3600,DP,Y450-2,3/60/460
1000,3600,DP,Y450-2,3/60/460
Part#: 450LTDB4001
Catalog#: 450LTDB4001
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1000 Hp |
Output KW | Output KW: 750 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3582 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 450 | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 1090 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: ??? PLT=NA |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6220 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6220 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .179 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 1090 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3582 rpm | Connection Drawing | Connection Drawing: A-EE7300EH |
Outline Drawing | Outline Drawing: B-SS620533 | Voltage | Voltage: 460 V |
Output KW | Output KW: 750 kW | Output HP | Output HP: 1000 Hp |
Frame Size | Frame Size: 450 | Efficiency | Efficiency: 95 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 288.00 | 25%: 395.00 | 50%: 605.00 | 75%: 840.00 | 100%: 1,090.00 | 115%: 1,250.00 | 125%: 1,350.00 |
% of Rated Load: Rated Output (KW) | 0%: 25.00 | 25%: 210.00 | 50%: 400.00 | 75%: 592.00 | 100%: 785.00 | 115%: 904.00 | 125%: 984.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 94.5 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 67.0 | 50%: 83.0 | 75%: 88.0 | 100%: 90.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,586 | 100%: 3,582 | 115%: 3,580 | 125%: 3,578 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 365.00 | 50%: 732.00 | 75%: 1,098.00 | 100%: 1,466.00 | 115%: 1,688.00 | 125%: 1,835.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 7,655.00 | Current (%): 702.0 | Torque (ft-lbs): 1,225.00 | Torque (%): 82.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: Full Load | Current (Amps): 1,090.00 | Current (%): 100.0 | Torque (ft-lbs): 1,466.00 | Torque (%): 100.0 | Speed (RPM): 3,582 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: 2/3 | Current (Amps): 6,750.00 | Current (%): 620.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 85.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: 1/3 | Current (Amps): 7,500.00 | Current (%): 688.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 68.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: Break-Down | Current (Amps): 4,850.00 | Current (%): 445.0 | Torque (ft-lbs): 4,350.00 | Torque (%): 295.0 | Speed (RPM): 3,475 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: No Load | Current (Amps): 288.00 | Current (%): 26.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 10.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: Pull-Up | Current (Amps): 7,250.00 | Current (%): 665.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 68.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Efficiency
Information not available at the moment. Please check back later!