1000,1200,WP2,5011LX,3/60/4160
1000,1200,WP2,5011LX,3/60/4160
Part#: 450WPII4077
Catalog#: 450WPII4077
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1000 Hp |
Output KW | Output KW: 750 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LX | Enclosure | Enclosure: WP2 |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 127 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6328 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: - |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: LX |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LX |
Current | Current: 127 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: EE7300CH |
Outline Drawing | Outline Drawing: SS620351 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 750 kW | Output HP | Output HP: 1000 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 94.1 % |
Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!