1408,1200,TEBC,500,3/60/575
1408,1200,TEBC,500,3/60/575
Part#: 500HFC8576
Catalog#: 500HFC8576
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1408 Hp |
Output KW | Output KW: 1050 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1196 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 500 | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 1320 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: SPECIAL | Design Code | Design Code: N (IEC) |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6330 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6330 | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV DUTY | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0018 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 1408 Hp | Output KW | Output KW: 1050 kW |
Frame Size | Frame Size: 500 | Frame Suffix | Frame Suffix: None |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 1320 A | Efficiency | Efficiency: 94.1 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1196 rpm |
Connection Drawing | Connection Drawing: EE7300DR | Outline Drawing | Outline Drawing: I17052602 |
Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!