Severe Duty Motor, 600 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 5011LS Frame, TEFC

Severe Duty Motor, 600 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 5011LS Frame, TEFC
Part#: 5011LSTFS16033
Catalog#: E366
Model#: 5011LSTFS16033AR
Weight: 5368 lb
List Price: $72,379.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Frame is drilled with 3 sets of footholes, 5010, 5011, and 5012 as standard. 5009 frame drilling available as build-up
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Provisions to add stub shaft for an encoder (182T-449T, TEFC only)
- Ball bearings on both ends suitable for direct connection. For belted applications, refer to customer service
- MAX GUARD® Class F insulation system, Internal and external epoxy paint
- Constant Torque speed range is listed in CT SPEED RANGE column, NEMA design A
- Not UL recognized
- Bearing caps (254T and larger), Precision balanced to .08”/sec
- Meets IEEE45 USCG Marine Duty, IP54 Construction, Meets Ford EM1 Automotive Duty Specification
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 655 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .004 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Overall Length | Overall Length: 67.56 in |
Frame Length | Frame Length: 49.50 in | Shaft Diameter | Shaft Diameter: 2.625 in |
Shaft Extension | Shaft Extension: 5.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LS |
Current | Current: 655 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS550798-4950 |
Voltage | Voltage: 460 V | Output KW | Output KW: 450 kW |
Output HP | Output HP: 600 Hp | Frame Size | Frame Size: 5011 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 96.2 % |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 5368.00 LB |
UPC | UPC: 722856020369 | Packaged Width | Packaged Width: 56.00 IN |
HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 35.32 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 155.00 | 25%: 220.00 | 50%: 350.00 | 75%: 500.00 | 100%: 655.00 | 115%: 758.00 | 125%: 822.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 118.00 | 50%: 233.00 | 75%: 348.00 | 100%: 465.00 | 115%: 535.00 | 125%: 582.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.4 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 66.5 | 50%: 83.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 439.00 | 50%: 880.00 | 75%: 1,320.00 | 100%: 1,765.00 | 115%: 2,032.00 | 125%: 2,205.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 4,200.00 | Current (%): 641.0 | Torque (ft-lbs): 2,725.00 | Torque (%): 154.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 3,300.00 | Current (%): 504.0 | Torque (ft-lbs): 2,700.00 | Torque (%): 153.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 4,100.00 | Current (%): 626.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 142.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 2,500.00 | Current (%): 382.0 | Torque (ft-lbs): 4,400.00 | Torque (%): 249.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 3,800.00 | Current (%): 580.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 142.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 655.00 | Current (%): 100.0 | Torque (ft-lbs): 1,765.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: No Load | Current (Amps): 155.00 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |