350,3000,TEFC,5011LSC,3/50/380-400-415
350,3000,TEFC,5011LSC,3/50/380-400-415 - 5011LSTFS16503
Part#: 5011LSTFS16503
Catalog#: 5011LSTFS16503
Weight: 5055 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 380-400-415 V |
Speed | Speed: 2970 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LSC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 450.0-425.0-415.0 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0055 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
Frame Size | Frame Size: 5011 | Frame Suffix | Frame Suffix: LSC |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380-400-415 V |
Current | Current: 450.0-425.0-415.0 A | Efficiency | Efficiency: 96.2 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2970 rpm |
Connection Drawing | Connection Drawing: A-EE7300S | Outline Drawing | Outline Drawing: B-SS556763-4950 |
Weight | Weight: 5055.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 96.39 | 25%: 139.76 | 50%: 221.69 | 75%: 313.25 | 100%: 409.64 | 115%: 472.29 | 125%: 515.66 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 68.50 | 50%: 135.00 | 75%: 202.00 | 100%: 270.00 | 115%: 311.00 | 125%: 338.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.5 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 68.0 | 50%: 84.0 | 75%: 88.0 | 100%: 88.5 | 115%: 89.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,995 | 50%: 2,988 | 75%: 2,980 | 100%: 2,975 | 115%: 2,970 | 125%: 2,965 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 154.00 | 50%: 308.00 | 75%: 463.00 | 100%: 618.00 | 115%: 712.00 | 125%: 775.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 2,850.00 | Current (%): | Torque (ft-lbs): 850.00 | Torque (%): | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 2,500.00 | Current (%): | Torque (ft-lbs): 1,050.00 | Torque (%): | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,700.00 | Current (%): | Torque (ft-lbs): 850.00 | Torque (%): | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 425.00 | Current (%): 100.0 | Torque (ft-lbs): 618.00 | Torque (%): 100.0 | Speed (RPM): 2,975 | Rated Output (KW): | Power Factor (%): 88.5 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,900.00 | Current (%): | Torque (ft-lbs): 1,900.00 | Torque (%): 310.0 | Speed (RPM): 2,850 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 100.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,950.00 | Current (%): | Torque (ft-lbs): 1,025.00 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.5 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!