300,1200,TEFC,5011LS,3/60/4160
300,1200,TEFC,5011LS,3/60/4160
Part#: 5011LSVFS16579
Catalog#: 5011LSVFS16579
Weight: 5198 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 223.8 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 41 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .23 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LS |
Current | Current: 41 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: A-EE7300FW |
Outline Drawing | Outline Drawing: B-SS518466-4950 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 223.8 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 5198.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 17.14 | 25%: 19.35 | 50%: 25.16 | 75%: 32.34 | 100%: 40.36 | 115%: 45.34 | 125%: 48.65 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 61.00 | 50%: 118.00 | 75%: 175.00 | 100%: 233.00 | 115%: 269.00 | 125%: 293.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 43.0 | 50%: 65.0 | 75%: 75.0 | 100%: 80.0 | 115%: 81.0 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,185 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 329.00 | 50%: 660.00 | 75%: 991.00 | 100%: 1,325.00 | 115%: 1,525.00 | 125%: 1,660.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 260.00 | Current (%): 354.0 | Torque (ft-lbs): 3,350.00 | Torque (%): 253.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 31.00 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 6.50 | Power Factor (%): 3.5 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 440.00 | Current (%): 599.0 | Torque (ft-lbs): 2,650.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 425.00 | Current (%): 578.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 174.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 300.00 | Current (%): 408.0 | Torque (ft-lbs): 2,900.00 | Torque (%): 219.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 73.00 | Current (%): 100.0 | Torque (ft-lbs): 1,325.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 233.00 | Power Factor (%): 80.0 | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 375.00 | Current (%): 510.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 177.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!