200,900,TEFC,5011HPV,3/60/460
200,900,TEFC,5011HPV,3/60/460
Part#: 5011LTFS16102
Catalog#: 5011LTFS16102
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149 kW | Voltage | Voltage: 460 V |
Speed | Speed: 892 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011HPV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 275 A | Power Factor | Power Factor: 71.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .015 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 275 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 892 rpm | Connection Drawing | Connection Drawing: A-EE7300AP |
Outline Drawing | Outline Drawing: B-SS518908-4950 | Voltage | Voltage: 460 V |
Output KW | Output KW: 149 kW | Output HP | Output HP: 200 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 130.00 | 25%: 145.00 | 50%: 178.00 | 75%: 220.00 | 100%: 275.00 | 115%: 310.00 | 125%: 335.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 40.00 | 50%: 78.00 | 75%: 117.00 | 100%: 156.00 | 115%: 180.00 | 125%: 195.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 35.0 | 50%: 55.5 | 75%: 66.5 | 100%: 71.5 | 115%: 73.5 | 125%: 74.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 894 | 100%: 892 | 115%: 890 | 125%: 888 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 586.00 | 75%: 882.00 | 100%: 1,178.00 | 115%: 1,358.00 | 125%: 1,475.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,300.00 | Current (%): 473.0 | Torque (ft-lbs): 1,800.00 | Torque (%): 153.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,400.00 | Current (%): 509.0 | Torque (ft-lbs): 1,800.00 | Torque (%): 153.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 130.00 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,450.00 | Current (%): 527.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 178.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,150.00 | Current (%): 418.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 170.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 275.00 | Current (%): 100.0 | Torque (ft-lbs): 1,178.00 | Torque (%): 100.0 | Speed (RPM): 892 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 800.00 | Current (%): 291.0 | Torque (ft-lbs): 2,550.00 | Torque (%): 216.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!