350,1200,TEFC,5011LX(BAR ROTOR)3/60/4000
350,1200,TEFC,5011LX(BAR ROTOR)3/60/4000 - 5011LXVFS16581
Part#: 5011LXVFS16581
Catalog#: 5011LXVFS16581
Weight: 5125 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 261.1 kW | Voltage | Voltage: 4000 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LXV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 47 A |
Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU324 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .28 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Output HP | Output HP: 350 Hp | Output KW | Output KW: 261.1 kW |
Frame Size | Frame Size: 5011 | Frame Suffix | Frame Suffix: LXV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 4000 V |
Current | Current: 47 A | Efficiency | Efficiency: 95.8 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: A-EE7300FW | Outline Drawing | Outline Drawing: B-SS518707-4950 |
Weight | Weight: 5125.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 510.00 | Current (%): 626.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 107.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 81.50 | Current (%): 100.0 | Torque (ft-lbs): 1,545.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): 613.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 94.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 425.00 | Current (%): 521.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 100.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 28.00 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 275.00 | Current (%): 337.0 | Torque (ft-lbs): 3,600.00 | Torque (%): 233.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 475.00 | Current (%): 583.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 94.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!