450 HP 450,1800,TEFC,5011LX(BAR),3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 5011LX Frame, TEFC
450 HP 450,1800,TEFC,5011LX(BAR),3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 5011LX Frame, TEFC
Part#: 5011LXVFS6545
Catalog#: Y937
Model#: 5011LXVFS6545CF
Weight: 4964 lb
Your Price: Login is Required
Key Features
- NEMA Premium efficiencies as noted
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Roller bearing for belted loads
- Oversized, fabricated steel conduit box
- 1.15 Service Factor as available (consult factory)
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
Mounting | Mounting: RIGID | Shaft Diameter | Shaft Diameter: 3.875 in |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 4964.00 LB |
Packaged Width | Packaged Width: 56.00 IN | HTC | HTC: 8501.53.8040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 35.32 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 15.24 | 25%: 20.41 | 50%: 31.05 | 75%: 43.70 | 100%: 57.50 | 115%: 65.55 | 125%: 71.88 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 90.50 | 50%: 175.00 | 75%: 261.00 | 100%: 348.00 | 115%: 401.00 | 125%: 436.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 63.0 | 50%: 81.0 | 75%: 87.0 | 100%: 88.0 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,784 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 330.00 | 50%: 660.00 | 75%: 990.00 | 100%: 1,325.00 | 115%: 1,525.00 | 125%: 1,660.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 650.00 | Current (%): 650.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 132.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 450.00 |
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): 350.0 | Torque (ft-lbs): 3,200.00 | Torque (%): 242.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 450.00 |
Curvepoint: Full Load | Current (Amps): 100.00 | Current (%): 100.0 | Torque (ft-lbs): 1,325.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 575.00 | Current (%): 575.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 113.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 26.50 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): 475.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 128.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 625.00 | Current (%): 625.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 113.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!