500 HP 500,1800,TEFC,5011LX(BAR),3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 5011LX Frame, TEFC
500 HP 500,1800,TEFC,5011LX(BAR),3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 5011LX Frame, TEFC
Part#: 5011LXVFS6546
Catalog#: Y938
Model#: 5011LXVFS6546BE
Weight: 5749 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Oversized, fabricated steel conduit box
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
Mounting | Mounting: RIGID | Shaft Diameter | Shaft Diameter: 3.875 in |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 5749.00 LB |
UPC | UPC: 722856061119 | Packaged Width | Packaged Width: 56.00 IN |
HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 35.32 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.96 | 25%: 22.71 | 50%: 34.21 | 75%: 48.01 | 100%: 63.25 | 115%: 72.45 | 125%: 79.35 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 99.50 | 50%: 194.00 | 75%: 290.00 | 100%: 386.00 | 115%: 445.00 | 125%: 485.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 96.2 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 63.0 | 50%: 81.5 | 75%: 87.0 | 100%: 88.5 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 732.00 | 75%: 1,100.00 | 100%: 1,470.00 | 115%: 1,693.00 | 125%: 1,842.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 110.00 | Current (%): 100.0 | Torque (ft-lbs): 1,470.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 550.00 | Current (%): 500.0 | Torque (ft-lbs): 1,900.00 | Torque (%): 129.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 591.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 119.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 700.00 | Current (%): 636.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 119.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 29.50 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Break-Down | Current (Amps): 400.00 | Current (%): 364.0 | Torque (ft-lbs): 3,650.00 | Torque (%): 248.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 659.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 133.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!