600,1800,TEFC,5011LX(BAR),3/60/2300/4000
600,1800,TEFC,5011LX(BAR),3/60/2300/4000
Part#: 5011LXVFS6547
Catalog#: Y939
Model#: 5011LXVFS6547BF
Weight: 5968 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Oversized, fabricated steel conduit box
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
Mounting | Mounting: RIGID | Shaft Diameter | Shaft Diameter: 3.875 in |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 5968.00 LB |
UPC | UPC: 722856061126 | Packaged Width | Packaged Width: 56.00 IN |
HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 35.32 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 27.60 | 25%: 32.78 | 50%: 45.43 | 75%: 60.95 | 100%: 78.20 | 115%: 89.13 | 125%: 97.18 |
% of Rated Load: Rated Output (KW) | 0%: 8.50 | 25%: 120.00 | 50%: 234.00 | 75%: 348.00 | 100%: 464.00 | 115%: 533.00 | 125%: 580.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.8 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 54.0 | 50%: 75.0 | 75%: 82.0 | 100%: 85.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 438.00 | 50%: 878.00 | 75%: 1,320.00 | 100%: 1,765.00 | 115%: 2,030.00 | 125%: 2,210.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 900.00 | Current (%): 662.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 800.00 | Current (%): 588.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 96.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 750.00 | Current (%): 551.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 127.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 136.00 | Current (%): 100.0 | Torque (ft-lbs): 1,765.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 500.00 | Current (%): 368.0 | Torque (ft-lbs): 4,500.00 | Torque (%): 255.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 600.00 |
Curvepoint: No Load | Current (Amps): 48.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 850.00 | Current (%): 625.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 93.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!