Medium And High Voltage NEMA Motor, 350 HP, 3 Ph, 60 Hz, 2300/4000 V, 1200 RPM, 5011LX Frame, TEFC
Endurance Series® Medium And High Voltage NEMA Motor, 350 HP, 3 Ph, 60 Hz, 2300/4000 V, 1200 RPM, 5011LX Frame, TEFC - 5011LXVFS6579
Part#: 5011LXVFS6579
Catalog#: Y935
Model#: 5011LXVFS6579DE
Weight: 4711 lb
List Price: $85,808.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Oversized, fabricated steel conduit box
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
| Output KW | Output KW: 260 kW | Voltage | Voltage: 2300/4000 V |
| Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 5011LX | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 81.5/47.0 A |
| Power Factor | Power Factor: 83 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6324 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .28 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: LX | Overall Length | Overall Length: 73.8 in |
| Frame Length | Frame Length: 49.5 in | Shaft Diameter | Shaft Diameter: 3 7/8 in |
| Shaft Extension | Shaft Extension: 12.3 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
| Frame Size | Frame Size: 5011 | Frame Suffix | Frame Suffix: LX |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Current | Current: 81.5/47.0 A | Efficiency | Efficiency: 95.8 % |
| Speed | Speed: 1190 rpm | Connection Drawing | Connection Drawing: A-EE7304AC |
| Outline Drawing | Outline Drawing: B-SS518707-4950 | Packaged Length | Packaged Length: 90.00 IN |
| Weight | Weight: 4711.00 LB | UPC | UPC: 722856061133 |
| Packaged Width | Packaged Width: 56.00 IN | HTC | HTC: 8501.53.8040 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 35.32 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 18.40 | 25%: 21.85 | 50%: 28.18 | 75%: 37.38 | 100%: 46.86 | 115%: 53.48 | 125%: 58.65 |
| % of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 71.00 | 50%: 137.00 | 75%: 205.00 | 100%: 272.00 | 115%: 314.00 | 125%: 342.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 46.0 | 50%: 69.0 | 75%: 79.0 | 100%: 83.0 | 115%: 85.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 388.50 | 50%: 777.00 | 75%: 1165.50 | 100%: 1554.00 | 115%: 1785.00 | 125%: 1942.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 510.00 | Current (%): 626.0 | Torque (ft-lbs): 1650.00 | Torque (%): 107.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 350.00 |
| Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): 613.0 | Torque (ft-lbs): 1450.00 | Torque (%): 94.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
| Curvepoint: Pull-Up | Current (Amps): 475.00 | Current (%): 583.0 | Torque (ft-lbs): 1450.00 | Torque (%): 94.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
| Curvepoint: 2/3 | Current (Amps): 425.00 | Current (%): 521.0 | Torque (ft-lbs): 1550.00 | Torque (%): 100.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
| Curvepoint: Break-Down | Current (Amps): 275.00 | Current (%): 337.0 | Torque (ft-lbs): 3600.00 | Torque (%): 233.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 350.00 |
| Curvepoint: Full Load | Current (Amps): 81.50 | Current (%): 100.0 | Torque (ft-lbs): 1545.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 350.00 |
| Curvepoint: No Load | Current (Amps): 28.00 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 350.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |