350,3600,TEFC,5011S,3/60/2300/4000
350,3600,TEFC,5011S,3/60/2300/4000
Part#: 5011SVFS16505
Catalog#: Y260
Model#: 5011SVFS16505AA
Weight: 5398 lb
Your Price: Login is Required
Key Features
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Oversized, fabricated steel conduit box
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
Mounting | Mounting: RIGID | Shaft Diameter | Shaft Diameter: 2.625 in |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 5398.00 LB |
UPC | UPC: 722856061140 | Packaged Width | Packaged Width: 56.00 IN |
HTC | HTC: 8501.53.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 35.32 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.65 | 25%: 17.25 | 50%: 25.59 | 75%: 34.50 | 100%: 43.99 | 115%: 50.03 | 125%: 54.34 |
% of Rated Load: Rated Output (KW) | 0%: 8.00 | 25%: 73.00 | 50%: 139.00 | 75%: 206.00 | 100%: 273.00 | 115%: 314.00 | 125%: 342.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 94.1 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 60.0 | 50%: 80.0 | 75%: 86.0 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,578 | 115%: 3,575 | 125%: 3,572 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 128.00 | 50%: 256.00 | 75%: 385.00 | 100%: 514.00 | 115%: 592.00 | 125%: 644.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 375.00 | Current (%): 490.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 340.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 76.50 | Current (%): 100.0 | Torque (ft-lbs): 514.00 | Torque (%): 100.0 | Speed (RPM): 3,578 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 560.00 | Current (%): 732.0 | Torque (ft-lbs): 875.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): 621.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 204.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 650.00 | Current (%): 850.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 525.00 | Current (%): 686.0 | Torque (ft-lbs): 900.00 | Torque (%): 175.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 22.00 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!