Severe Duty Motor, 450 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 5013LS Frame, TEFC

Severe Duty Motor, 450 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 5013LS Frame, TEFC
Part#: 5013LSTFS6595
Catalog#: E363
Model#: 5013LSTFS6595AB
Weight: 7200 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Frame is drilled with 3 sets of footholes, 5010, 5011, and 5012 as standard. 5009 frame drilling available as build-up
- MAX GUARD® Class F insulation system
- Ball bearings on both ends suitable for direct connection. For belted applications, refer to customer service
- Meets IEEE45 USCG Marine Duty, IP54 Construction, Meets Ford EM1 Automotive Duty Specification
- Bearing caps (254T and larger), Precision balanced to .08”/sec
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
Output KW | Output KW: 340 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 525 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .008 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Overall Length | Overall Length: 76.56 in |
Frame Length | Frame Length: 58.52 in | Shaft Diameter | Shaft Diameter: 2.875 in |
Shaft Extension | Shaft Extension: 6.05 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LS |
Current | Current: 525 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS550575-5850 |
Voltage | Voltage: 460 V | Output KW | Output KW: 340 kW |
Output HP | Output HP: 450 Hp | Frame Size | Frame Size: 5013 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 96.2 % |
Packaged Length | Packaged Length: 80.00 IN | Weight | Weight: 7200.00 LB |
UPC | UPC: 722856020345 | Packaged Width | Packaged Width: 44.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 31.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 185.00 | 25%: 220.00 | 50%: 305.00 | 75%: 410.00 | 100%: 525.00 | 115%: 600.00 | 125%: 650.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 90.00 | 50%: 175.00 | 75%: 261.00 | 100%: 348.00 | 115%: 401.00 | 125%: 437.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 51.0 | 50%: 72.5 | 75%: 80.5 | 100%: 83.5 | 115%: 84.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,189 | 125%: 1,188 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 493.00 | 50%: 990.00 | 75%: 1,485.00 | 100%: 1,986.00 | 115%: 2,285.00 | 125%: 2,485.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 2,100.00 | Current (%): 400.0 | Torque (ft-lbs): 4,600.00 | Torque (%): 232.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 185.00 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 2,925.00 | Current (%): 557.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 103.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Full Load | Current (Amps): 525.00 | Current (%): 100.0 | Torque (ft-lbs): 1,986.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 3,100.00 | Current (%): 590.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 98.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 2,750.00 | Current (%): 524.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 121.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,250.00 | Current (%): 619.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 116.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 19.0 | Rated Output (Hp): 450.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |