600,1800,TEFC,5013LS,3/60/4000
600,1800,TEFC,5013LS,3/60/4000
Part#: 5013LSVFS16533
Catalog#: 5013LSVFS16533
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 4000 V |
Speed | Speed: 1790 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 77 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV RATED | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .083 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LS |
Current | Current: 77 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1790 rpm | Connection Drawing | Connection Drawing: A-EE7300JU |
Outline Drawing | Outline Drawing: B-SS555366-5850 | Voltage | Voltage: 4000 V |
Output KW | Output KW: 450 kW | Output HP | Output HP: 600 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.30 | 25%: 31.34 | 50%: 44.16 | 75%: 59.80 | 100%: 77.05 | 115%: 87.98 | 125%: 95.45 |
% of Rated Load: Rated Output (KW) | 0%: 11.70 | 25%: 121.00 | 50%: 234.00 | 75%: 348.00 | 100%: 463.00 | 115%: 533.00 | 125%: 579.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 96.2 | 100%: 96.5 | 115%: 96.5 | 125%: 96.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 55.0 | 50%: 76.0 | 75%: 83.5 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,792 | 100%: 1,790 | 115%: 1,787 | 125%: 1,785 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 438.00 | 50%: 878.00 | 75%: 1,319.00 | 100%: 1,762.00 | 115%: 2,028.00 | 125%: 2,206.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 535.00 | Current (%): 400.0 | Torque (ft-lbs): 4,825.00 | Torque (%): 270.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 860.00 | Current (%): 642.0 | Torque (ft-lbs): 2,080.00 | Torque (%): 118.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 134.00 | Current (%): 100.0 | Torque (ft-lbs): 1,762.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 463.00 | Power Factor (%): 86.0 | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 907.00 | Current (%): 677.0 | Torque (ft-lbs): 2,080.00 | Torque (%): 118.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 955.00 | Current (%): 713.0 | Torque (ft-lbs): 2,445.00 | Torque (%): 139.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 21.0 | Rated Output (Hp): 600.00 |
Curvepoint: No Load | Current (Amps): 44.00 | Current (%): 32.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 11.70 | Power Factor (%): 3.5 | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 810.00 | Current (%): 604.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 125.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!