400,900,TEFC,5013LS,3/60/2300/4000
400,900,TEFC,5013LS,3/60/2300/4000
Part#: 5013LSVFS16603
Catalog#: 5013LSVFS16603
Weight: 6966 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 2300/4000 V |
Speed | Speed: 895 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 103.0/59.0 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .185 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LS |
Current | Current: 103.0/59.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 895 rpm | Connection Drawing | Connection Drawing: A-EE7304AD |
Outline Drawing | Outline Drawing: B-SS518770-5850 | Voltage | Voltage: 2300/4000 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 6966.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 31.63 | 25%: 33.93 | 50%: 39.68 | 75%: 48.30 | 100%: 59.23 | 115%: 66.70 | 125%: 69.58 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 82.00 | 50%: 158.00 | 75%: 234.00 | 100%: 311.00 | 115%: 358.00 | 125%: 389.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 35.0 | 50%: 56.0 | 75%: 69.0 | 100%: 75.0 | 115%: 77.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 897 | 75%: 896 | 100%: 895 | 115%: 894 | 125%: 892 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 585.00 | 50%: 1,172.00 | 75%: 1,760.00 | 100%: 2,352.00 | 115%: 2,708.00 | 125%: 2,945.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 53.00 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): 461.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 106.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 580.00 | Current (%): 565.0 | Torque (ft-lbs): 2,575.00 | Torque (%): 109.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 575.00 | Current (%): 558.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 98.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 525.00 | Current (%): 510.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 98.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 375.00 | Current (%): 364.0 | Torque (ft-lbs): 6,900.00 | Torque (%): 293.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 103.00 | Current (%): 100.0 | Torque (ft-lbs): 2,325.00 | Torque (%): 99.0 | Speed (RPM): 895 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!