700,1800,TEFC,5013L,3/60/460
700,1800,TEFC,5013L,3/60/460
Part#: 5013LTFS16534
Catalog#: 5013LTFS16534
Weight: 6560 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 800 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: NU324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0027 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 700 Hp | Output KW | Output KW: 520 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 800 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: EE7300BM |
Outline Drawing | Outline Drawing: SS552828-5850 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 6560.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 275.00 | 25%: 332.00 | 50%: 465.00 | 75%: 620.00 | 100%: 800.00 | 115%: 910.00 | 125%: 990.00 |
% of Rated Load: Rated Output (KW) | 0%: 8.50 | 25%: 141.00 | 50%: 273.00 | 75%: 405.00 | 100%: 540.00 | 115%: 622.00 | 125%: 676.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 52.5 | 50%: 74.0 | 75%: 82.0 | 100%: 85.0 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,784 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 512.00 | 50%: 1,025.00 | 75%: 1,540.00 | 100%: 2,058.00 | 115%: 2,370.00 | 125%: 2,578.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 275.00 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 3,000.00 | Current (%): 375.0 | Torque (ft-lbs): 5,300.00 | Torque (%): 258.0 | Speed (RPM): 1,715 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 5,000.00 | Current (%): 625.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 158.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 5,700.00 | Current (%): 713.0 | Torque (ft-lbs): 2,800.00 | Torque (%): 136.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 5,400.00 | Current (%): 675.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 121.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 800.00 | Current (%): 100.0 | Torque (ft-lbs): 2,058.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 5,600.00 | Current (%): 700.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 117.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!