350,900,TEFC,5013L(BAR),3/60/2300/4000
350,900,TEFC,5013L(BAR),3/60/2300/4000 - 5013LVFS16601
Part#: 5013LVFS16601
Catalog#: 5013LVFS16601
Weight: 6830 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 261.1 kW | Voltage | Voltage: 2300/4000 V |
Speed | Speed: 894 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013L | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 91.5/52.6 A |
Power Factor | Power Factor: 75 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU324 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .225 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 350 Hp | Output KW | Output KW: 261.1 kW |
Frame Size | Frame Size: 5013 | Frame Suffix | Frame Suffix: L |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 2300/4000 V |
Current | Current: 91.5/52.6 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 894 rpm |
Connection Drawing | Connection Drawing: A-EE7304 | Outline Drawing | Outline Drawing: B-SS519473-5850 |
Weight | Weight: 6830.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 26.45 | 25%: 28.75 | 50%: 34.79 | 75%: 42.84 | 100%: 52.61 | 115%: 58.65 | 125%: 63.25 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 71.50 | 50%: 138.00 | 75%: 205.00 | 100%: 273.00 | 115%: 314.00 | 125%: 342.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 36.0 | 50%: 58.0 | 75%: 69.0 | 100%: 75.0 | 115%: 77.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 897 | 75%: 896 | 100%: 894 | 115%: 892 | 125%: 890 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 512.00 | 50%: 1,025.00 | 75%: 1,540.00 | 100%: 2,058.00 | 115%: 2,370.00 | 125%: 2,575.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 91.50 | Current (%): 100.0 | Torque (ft-lbs): 2,058.00 | Torque (%): 100.0 | Speed (RPM): 894 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 375.00 | Current (%): 410.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 102.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 450.00 | Current (%): 492.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 95.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 46.00 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 475.00 | Current (%): 519.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 95.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 290.00 | Current (%): 317.0 | Torque (ft-lbs): 4,900.00 | Torque (%): 238.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 500.00 | Current (%): 546.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 104.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!