Other Purpose Motor, 150 HP, 3 Ph, 60 Hz, 460/796 V, 1200 RPM, 505TZ Frame, DP

Other Purpose Motor, 150 HP, 3 Ph, 60 Hz, 460/796 V, 1200 RPM, 505TZ Frame, DP
Part#: 505UTDS1590
Catalog#: Y220
Model#: 505UTDS1590GS
Weight: 2282 lb
Your Price: Login is Required
Key Features
- NEMA design D for extra high starting and breakdown torques
- Normally closed thermostats (one per phase, Class F)
- Fully guarded with screens on all external openings
- Copper bar rotor on 500 frame
- Low starting current with 5-8% slip
- Class F insulation, F2 conduit box location
- Roller bearing on shaft end for belted load only
- Shaft slinger
- Special “oil well” duty
- 1.15 Service Factor
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 460/796 V |
Speed | Speed: 1125 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 505TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 180.0/104.0 A | Power Factor | Power Factor: 87 |
Duty | Duty: Oil Well | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: NU319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .028 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 45.19 in |
Shaft Diameter | Shaft Diameter: 3.375 in | Shaft Extension | Shaft Extension: 10.12 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 180.0/104.0 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1125 rpm |
Connection Drawing | Connection Drawing: A-EE7304H | Outline Drawing | Outline Drawing: B-SS513940-2100 |
Voltage | Voltage: 460/796 V | Output KW | Output KW: 112 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 505 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 2282.00 LB |
UPC | UPC: 722856043252 | Packaged Width | Packaged Width: 46.00 IN |
HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 33.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 56.50 | 25%: 70.00 | 50%: 100.00 | 75%: 138.00 | 100%: 180.00 | 115%: 210.00 | 125%: 230.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 31.50 | 50%: 61.00 | 75%: 93.00 | 100%: 125.00 | 115%: 146.00 | 125%: 160.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 91.7 | 75%: 91.7 | 100%: 91.0 | 115%: 90.2 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 56.0 | 50%: 76.0 | 75%: 84.0 | 100%: 87.0 | 115%: 88.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,182 | 50%: 1,165 | 75%: 1,145 | 100%: 1,125 | 115%: 1,110 | 125%: 1,100 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 167.00 | 50%: 338.00 | 75%: 515.00 | 100%: 700.00 | 115%: 815.00 | 125%: 892.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 975.00 | Current (%): 557.0 | Torque (ft-lbs): 2,400.00 | Torque (%): 346.0 | Speed (RPM): 1,050 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 180.00 | Current (%): 100.0 | Torque (ft-lbs): 700.00 | Torque (%): 100.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,020.00 | Current (%): 583.0 | Torque (ft-lbs): 2,290.00 | Torque (%): 330.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,140.00 | Current (%): 651.0 | Torque (ft-lbs): 1,850.00 | Torque (%): 267.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,080.00 | Current (%): 617.0 | Torque (ft-lbs): 1,960.00 | Torque (%): 283.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,200.00 | Current (%): 686.0 | Torque (ft-lbs): 2,180.00 | Torque (%): 315.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 56.50 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 150.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |