300KW,1200,DP,508TZ,3/60/480 IG
300KW,1200,DP,508TZ,3/60/480 IG
Part#: 508TTDS17078
Catalog#: 508TTDS17078
Weight: 3155 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 KW Hp |
Voltage | Voltage: 480 V | Speed | Speed: 1215 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 508TZ |
Enclosure | Enclosure: Drip Proof | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 427 A |
Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6322 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | UL | UL: No |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .017 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 427 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1215 rpm | Connection Drawing | Connection Drawing: EE7300FW |
Outline Drawing | Outline Drawing: SS558094-2800 | Voltage | Voltage: 480 V |
Output HP | Output HP: 300 KW Hp | Frame Size | Frame Size: 508 |
Efficiency | Efficiency: 94.5 % | Weight | Weight: 3155.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,675.00 | Current (%): | Torque (ft-lbs): 5,400.00 | Torque (%): 296.0 | Speed (RPM): 1,290 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,350.00 | Current (%): | Torque (ft-lbs): 2,200.00 | Torque (%): 115.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 16.0 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!