450,3000,DP,508US,3/50/380PWS&YD
450,3000,DP,508US,3/50/380PWS&YD - 508USTDS17003
Part#: 508USTDS17003
Catalog#: 508USTDS17003
Weight: 3059 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
Output KW | Output KW: 340 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2965 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 508US | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 595 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6318 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0055 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: US | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 450 Hp | Output KW | Output KW: 340 kW |
Frame Size | Frame Size: 508 | Frame Suffix | Frame Suffix: US |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 595 A | Efficiency | Efficiency: 95 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2965 rpm |
Connection Drawing | Connection Drawing: A-EE7300BH | Outline Drawing | Outline Drawing: B-SS519470-2800 |
Weight | Weight: 3059.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 136.00 | 25%: 200.00 | 50%: 315.00 | 75%: 450.00 | 100%: 595.00 | 115%: 680.00 | 125%: 745.00 |
% of Rated Load: Rated Output (KW) | 0%: 8.50 | 25%: 91.00 | 50%: 177.00 | 75%: 264.00 | 100%: 352.00 | 115%: 407.00 | 125%: 444.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 69.0 | 50%: 85.0 | 75%: 89.0 | 100%: 90.0 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,992 | 50%: 2,985 | 75%: 2,975 | 100%: 2,965 | 115%: 2,960 | 125%: 2,955 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 198.00 | 50%: 396.00 | 75%: 596.00 | 100%: 797.00 | 115%: 918.00 | 125%: 999.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 2,300.00 | Current (%): 387.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 270.0 | Speed (RPM): 2,800 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,700.00 | Current (%): 622.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 125.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 3,400.00 | Current (%): 571.0 | Torque (ft-lbs): 850.00 | Torque (%): 107.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 136.00 | Current (%): 23.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 3,000.00 | Current (%): 504.0 | Torque (ft-lbs): 950.00 | Torque (%): 119.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 3,600.00 | Current (%): 605.0 | Torque (ft-lbs): 850.00 | Torque (%): 107.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Full Load | Current (Amps): 595.00 | Current (%): 100.0 | Torque (ft-lbs): 797.00 | Torque (%): 100.0 | Speed (RPM): 2,965 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!