400,1800,DP,508USC,3/60/4160
400,1800,DP,508USC,3/60/4160
Part#: 508USVDS16031
Catalog#: 508USVDS16031
Weight: 2970 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 508USC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 51 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .335 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: US | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 400 Hp | Output KW | Output KW: 300 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: USC |
Current | Current: 51 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS555398-2800 |
Voltage | Voltage: 4160 V | Frame Size | Frame Size: 508 |
Efficiency | Efficiency: 95.8 % | Weight | Weight: 2970.00 LB |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!