500,1800,DP,508UZ,3/60/480
500,1800,DP,508UZ,3/60/480 - 508UTDS16032
Part#: 508UTDS16032
Catalog#: 508UTDS16032
Weight: 3169 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 480 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 508UZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 532 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: NU324 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0065 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 500 Hp | Output KW | Output KW: 370 kW |
Frame Size | Frame Size: 508 | Frame Suffix | Frame Suffix: UZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 480 V |
Current | Current: 532 A | Efficiency | Efficiency: 96.2 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7300S | Outline Drawing | Outline Drawing: B-SS557504-2800 |
Weight | Weight: 3169.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 158.13 | 25%: 201.25 | 50%: 297.08 | 75%: 407.29 | 100%: 531.88 | 115%: 608.54 | 125%: 661.25 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 97.50 | 50%: 192.00 | 75%: 288.00 | 100%: 385.00 | 115%: 445.00 | 125%: 485.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 733.00 | 75%: 1,102.00 | 100%: 1,475.00 | 115%: 1,698.00 | 125%: 1,846.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 3,350.00 | Current (%): | Torque (ft-lbs): 2,200.00 | Torque (%): 145.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 3,000.00 | Current (%): | Torque (ft-lbs): 1,800.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 555.00 | Current (%): 100.0 | Torque (ft-lbs): 1,475.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 2,700.00 | Current (%): | Torque (ft-lbs): 2,500.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 165.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 500.00 |
Curvepoint: Break-Down | Current (Amps): 2,000.00 | Current (%): | Torque (ft-lbs): 3,750.00 | Torque (%): 250.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 3,250.00 | Current (%): | Torque (ft-lbs): 1,800.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!