450,1500,DP,510US,(BAR)3/50/380 YD
450,1500,DP,510US,(BAR)3/50/380 YD
Part#: 510USTDS17031
Catalog#: 510USTDS17031
Weight: 3785 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
Output KW | Output KW: 340 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1488 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 510US | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 595 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 222 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .006 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: US | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: US |
Current | Current: 595 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1488 rpm | Connection Drawing | Connection Drawing: A-EE7340A |
Outline Drawing | Outline Drawing: B-SS515824-3500 | Voltage | Voltage: 380 V |
Output KW | Output KW: 340 kW | Output HP | Output HP: 450 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 3785.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 186.00 | 25%: 235.00 | 50%: 338.00 | 75%: 460.00 | 100%: 595.00 | 115%: 680.00 | 125%: 740.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.00 | 25%: 88.00 | 50%: 174.00 | 75%: 260.00 | 100%: 347.00 | 115%: 400.00 | 125%: 436.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.4 | 50%: 96.5 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 57.0 | 50%: 78.0 | 75%: 85.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,496 | 50%: 1,494 | 75%: 1,490 | 100%: 1,488 | 115%: 1,486 | 125%: 1,484 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 395.00 | 50%: 791.00 | 75%: 1,189.00 | 100%: 1,588.00 | 115%: 1,829.00 | 125%: 1,990.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 3,750.00 | Current (%): 630.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 98.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,975.00 | Current (%): 668.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 110.0 | Speed (RPM): 0 | Rated Output (KW): 566.00 | Power Factor (%): 20.0 | Rated Output (Hp): 450.00 |
Curvepoint: Full Load | Current (Amps): 595.00 | Current (%): 100.0 | Torque (ft-lbs): 1,588.00 | Torque (%): 100.0 | Speed (RPM): 1,488 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 450.00 |
Curvepoint: Break-Down | Current (Amps): 2,450.00 | Current (%): 412.0 | Torque (ft-lbs): 4,400.00 | Torque (%): 275.0 | Speed (RPM): 1,425 | Rated Output (KW): 1,066.00 | Power Factor (%): 66.0 | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 3,900.00 | Current (%): 655.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 98.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 3,500.00 | Current (%): 588.0 | Torque (ft-lbs): 1,800.00 | Torque (%): 112.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 186.00 | Current (%): 31.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 2.5 | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!