600,1800,DP,510US,3/60/460
600,1800,DP,510US,3/60/460
Part#: 510USTDS17035
Catalog#: 510USTDS17035
Weight: 3914 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 510US | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 645 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0065 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: US | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: US |
Current | Current: 645 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS555205-3500 | Voltage | Voltage: 460 V |
Output KW | Output KW: 450 kW | Output HP | Output HP: 600 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 3914.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 135.00 | 25%: 205.00 | 50%: 335.00 | 75%: 485.00 | 100%: 645.00 | 115%: 745.00 | 125%: 810.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 118.00 | 50%: 232.00 | 75%: 348.00 | 100%: 466.00 | 115%: 538.00 | 125%: 588.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 96.2 | 75%: 96.2 | 100%: 95.8 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 73.0 | 50%: 87.0 | 75%: 89.0 | 100%: 90.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,790 | 75%: 1,788 | 100%: 1,782 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 440.00 | 50%: 880.00 | 75%: 1,322.00 | 100%: 1,769.00 | 115%: 2,038.00 | 125%: 2,218.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 645.00 | Current (%): 100.0 | Torque (ft-lbs): 1,769.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 4,000.00 | Current (%): 620.0 | Torque (ft-lbs): 1,900.00 | Torque (%): 105.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 3,750.00 | Current (%): 582.0 | Torque (ft-lbs): 1,900.00 | Torque (%): 105.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 2,350.00 | Current (%): 365.0 | Torque (ft-lbs): 4,300.00 | Torque (%): 242.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 600.00 |
Curvepoint: No Load | Current (Amps): 135.00 | Current (%): 21.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 3,250.00 | Current (%): 505.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 125.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 4,125.00 | Current (%): 640.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!