500,1800,DP,510UD.3/60/4160
500,1800,DP,510UD.3/60/4160
Part#: 510UVDS16038
Catalog#: 510UVDS16038
Weight: 3660 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 510TDZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 62 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6222 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .18 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDZ |
Current | Current: 62 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: EE7300 |
Outline Drawing | Outline Drawing: SS558224-3500 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 3660.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.18 | 25%: 24.88 | 50%: 35.11 | 75%: 47.82 | 100%: 61.92 | 115%: 70.77 | 125%: 76.85 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 98.50 | 50%: 193.00 | 75%: 289.00 | 100%: 386.00 | 115%: 445.00 | 125%: 484.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 96.5 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 54.0 | 50%: 76.0 | 75%: 84.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 365.00 | 50%: 732.00 | 75%: 1,100.00 | 100%: 1,472.00 | 115%: 1,695.00 | 125%: 1,845.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 425.00 | Current (%): 379.0 | Torque (ft-lbs): 3,850.00 | Torque (%): 262.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 720.00 | Current (%): 643.0 | Torque (ft-lbs): 1,775.00 | Torque (%): 121.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 600.00 | Current (%): 536.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 115.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 112.00 | Current (%): 100.0 | Torque (ft-lbs): 1,472.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 700.00 | Current (%): 625.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 105.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 580.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 105.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 36.50 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!