MODEL-IHP, 900HP,2P,ODP,5808S,3/60/460,BI/DE,120VSH,WRTD-SH,BRTD PROV

Endurance Series® MODEL-IHP, 900HP,2P,ODP,5808S,3/60/460,BI/DE,120VSH,WRTD-SH,BRTD PROV - 5808STDSL16003
Part#: 5808STDSL16003
Catalog#: Y9021
Weight: 5250 lb
List Price: $83,240.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium efficiencies as mandated, Low Voltage and Medium Voltage Designs Available
- Cast Iron frame and brackets, fabricated steel conduit box, Internal epoxy paint
- Max Guard® Class F, VPI Insulation system, 1.15 Service Factor on Sinewave and 1.0 Service Factor on Inverter Power, Inverter Duty 10:1 Variable, and Suitable for Across-the-Line, Wye-Delta and Part-Winding Starting
- Ball bearing construction
- 120V space heaters - F2 conduit box side
- 100Ω Ohm Platinum shielded winding RTD's (2/phase)
- Provisions for bearing RTD's
- F1 and F2 conduit box side
- UL®* Recognized and CSA®* Certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 900 & 750 Hp |
| Output KW | Output KW: 670.0 & 560.0 kW | Voltage | Voltage: 460 & 380 V |
| Speed | Speed: 3575 & 2900 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 5808S | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.8 & 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 950 & 975 A |
| Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S |
| Shaft Diameter | Shaft Diameter: 2.875 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 900 Hp | Output KW | Output KW: 670 kW |
| Frame Size | Frame Size: 5808 | Frame Suffix | Frame Suffix: S |
| Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 950 A |
| Efficiency | Efficiency: 95.8 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3575 rpm | Connection Drawing | Connection Drawing: EE7340N |
| Outline Drawing | Outline Drawing: MCA8322 | Packaged Length | Packaged Length: 65.00 IN |
| Weight | Weight: 5250.00 LB | UPC | UPC: 722856217325 |
| Packaged Width | Packaged Width: 60.00 IN | Packaged Height | Packaged Height: 45.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 188.00 | 25%: 300.00 | 50%: 500.00 | 75%: 720.00 | 100%: 950.00 | 115%: 1,090.00 | 125%: 1,190.00 |
| % of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 178.00 | 50%: 350.00 | 75%: 520.00 | 100%: 700.00 | 115%: 805.00 | 125%: 875.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 95.0 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 54.5 | 50%: 76.0 | 75%: 87.0 | 100%: 90.0 | 115%: 90.5 | 125%: 90.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,578 | 100%: 3,575 | 115%: 3,570 | 125%: 3,565 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 329.00 | 50%: 660.00 | 75%: 990.00 | 100%: 1,322.00 | 115%: 1,522.00 | 125%: 1,656.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 6,900.00 | Current (%): | Torque (ft-lbs): 1,900.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 900.00 |
| Curvepoint: Full Load | Current (Amps): 950.00 | Current (%): 100.0 | Torque (ft-lbs): 1,322.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 900.00 |
| Curvepoint: Pull-Up | Current (Amps): 6,750.00 | Current (%): | Torque (ft-lbs): 1,775.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 900.00 |
| Curvepoint: Break-Down | Current (Amps): 4,750.00 | Current (%): | Torque (ft-lbs): 4,250.00 | Torque (%): 325.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 900.00 |
| Curvepoint: 2/3 | Current (Amps): 6,400.00 | Current (%): | Torque (ft-lbs): 2,550.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 900.00 |
| Curvepoint: No Load | Current (Amps): 188.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 900.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 7,000.00 | Current (%): | Torque (ft-lbs): 2,350.00 | Torque (%): 175.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 900.00 |
Efficiency
Information not available at the moment. Please check back later!