MODEL-IHP, 1000HP,2P,ODP,5808S,3/60/460,CW/DE,120VSH,WRTD-SH,BRTD PROV

MODEL-IHP, 1000HP,2P,ODP,5808S,3/60/460,CW/DE,120VSH,WRTD-SH,BRTD PROV
Part#: 5808STDSL16004
Catalog#: Y9024
Weight: 5360 lb
List Price: $128,255.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium efficiencies as mandated, Low Voltage and Medium Voltage Designs Available
- Cast Iron frame and brackets, fabricated steel conduit box, Internal epoxy paint
- Max Guard® Class F, VPI Insulation system, 1.15 Service Factor on Sinewave and 1.0 Service Factor on Inverter Power, Inverter Duty 10:1 Variable, and Suitable for Across-the-Line, Wye-Delta and Part-Winding Starting
- Ball bearing construction
- 120V space heaters - F2 conduit box side
- 100Ω Ohm Platinum shielded winding RTD's (2/phase)
- Provisions for bearing RTD's
- F1 and F2 conduit box side
- UL®* Recognized and CSA®* Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1000 & 800 Hp |
Output KW | Output KW: 750.0 & 600.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3580 & 2980 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 5808S | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 & 95.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 1075 & 1050 A | Power Factor | Power Factor: 90.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Fixed Counterclockwise |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S |
Shaft Diameter | Shaft Diameter: 2.875 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 1075 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3580 rpm |
Connection Drawing | Connection Drawing: EE7340N | Outline Drawing | Outline Drawing: MCA8322 |
Voltage | Voltage: 460 V | Output KW | Output KW: 750 kW |
Output HP | Output HP: 1000 Hp | Frame Size | Frame Size: 5808 |
Efficiency | Efficiency: 96.2 % | Packaged Length | Packaged Length: 65.00 IN |
Weight | Weight: 5360.00 LB | UPC | UPC: 722856217332 |
Packaged Width | Packaged Width: 60.00 IN | Packaged Height | Packaged Height: 45.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 225.00 | 25%: 355.00 | 50%: 580.00 | 75%: 830.00 | 100%: 1,075.00 | 115%: 1,225.00 | 125%: 1,320.00 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 204.00 | 50%: 392.00 | 75%: 585.00 | 100%: 775.00 | 115%: 890.00 | 125%: 968.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.6 | 50%: 95.5 | 75%: 96.2 | 100%: 96.2 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 72.0 | 50%: 85.0 | 75%: 89.0 | 100%: 90.5 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,575 | 125%: 3,572 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 365.00 | 50%: 732.00 | 75%: 1,098.00 | 100%: 1,466.00 | 115%: 1,687.00 | 125%: 1,835.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 225.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: Full Load | Current (Amps): 1,075.00 | Current (%): 100.0 | Torque (ft-lbs): 1,466.00 | Torque (%): 100.0 | Speed (RPM): 3,580 | Rated Output (KW): | Power Factor (%): 90.5 | Rated Output (Hp): 1,000.00 |
Curvepoint: Locked-Rotor | Current (Amps): 6,990.00 | Current (%): | Torque (ft-lbs): 1,320.00 | Torque (%): 90.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: Pull-Up | Current (Amps): 6,500.00 | Current (%): | Torque (ft-lbs): 1,100.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: Break-Down | Current (Amps): 5,250.00 | Current (%): | Torque (ft-lbs): 4,398.00 | Torque (%): 300.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 1,000.00 |
Curvepoint: 1/3 | Current (Amps): 6,750.00 | Current (%): | Torque (ft-lbs): 1,100.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Curvepoint: 2/3 | Current (Amps): 6,200.00 | Current (%): | Torque (ft-lbs): 1,500.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,000.00 |
Efficiency
Information not available at the moment. Please check back later!