MODEL-IHP, 900HP,2P,ODP,5808S,3/60/2300/4000-4160,CW/DE,120VSH,WRTD-SH,BRTD PROV

MODEL-IHP, 900HP,2P,ODP,5808S,3/60/2300/4000-4160,CW/DE,120VSH,WRTD-SH,BRTD PROV
Part#: 5808SVDSL16003
Catalog#: Y9121
Weight: 5510 lb
List Price: $98,017.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium efficiencies as mandated, Low Voltage and Medium Voltage Designs Available
- Cast Iron frame and brackets, fabricated steel conduit box, Internal epoxy paint
- Max Guard® Class F, VPI Insulation system, 1.15 Service Factor on Sinewave and 1.0 Service Factor on Inverter Power, Inverter Duty 10:1 Variable, and Suitable for Across-the-Line, Wye-Delta and Part-Winding Starting
- Ball bearing construction
- 120V space heaters - F2 conduit box side
- 100Ω Ohm Platinum shielded winding RTD's (2/phase)
- Provisions for bearing RTD's
- F1 and F2 conduit box side
- UL®* Recognized and CSA®* Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 900 Hp |
Output KW | Output KW: 670 kW | Voltage | Voltage: 2300/4000-4160 V |
Speed | Speed: 3583 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5808S | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 194.0/111.0-107.0 A | Power Factor | Power Factor: 91 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Fixed Counterclockwise |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S |
Shaft Diameter | Shaft Diameter: 2.875 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 194.0/111.0-107.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3583 rpm |
Connection Drawing | Connection Drawing: EE7304AC | Outline Drawing | Outline Drawing: MCA8259 |
Voltage | Voltage: 2300/4000-4160 V | Output KW | Output KW: 670 kW |
Output HP | Output HP: 900 Hp | Frame Size | Frame Size: 5808 |
Efficiency | Efficiency: 95.8 % | Packaged Length | Packaged Length: 65.00 IN |
Weight | Weight: 5510.00 LB | UPC | UPC: 722856217424 |
Packaged Width | Packaged Width: 60.00 IN | Packaged Height | Packaged Height: 45.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 30.00 | 25%: 39.00 | 50%: 59.00 | 75%: 95.00 | 100%: 107.00 | 115%: 124.00 | 125%: 135.00 |
% of Rated Load: Rated Output (KW) | 0%: 17.00 | 25%: 185.00 | 50%: 355.00 | 75%: 526.00 | 100%: 698.00 | 115%: 804.00 | 125%: 874.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.4 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 68.0 | 50%: 82.5 | 75%: 89.0 | 100%: 91.0 | 115%: 91.5 | 125%: 91.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,586 | 100%: 3,583 | 115%: 3,580 | 125%: 3,578 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 330.00 | 50%: 658.00 | 75%: 988.00 | 100%: 1,320.00 | 115%: 1,518.00 | 125%: 1,654.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 475.00 | Current (%): | Torque (ft-lbs): 4,100.00 | Torque (%): 310.0 | Speed (RPM): 3,420 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 900.00 |
Curvepoint: No Load | Current (Amps): 30.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 900.00 |
Curvepoint: 1/3 | Current (Amps): 675.00 | Current (%): | Torque (ft-lbs): 1,090.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 900.00 |
Curvepoint: Pull-Up | Current (Amps): 625.00 | Current (%): | Torque (ft-lbs): 1,090.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 900.00 |
Curvepoint: 2/3 | Current (Amps): 550.00 | Current (%): | Torque (ft-lbs): 1,500.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 900.00 |
Curvepoint: Full Load | Current (Amps): 107.00 | Current (%): 100.0 | Torque (ft-lbs): 1,322.00 | Torque (%): 100.0 | Speed (RPM): 3,583 | Rated Output (KW): | Power Factor (%): 91.0 | Rated Output (Hp): 900.00 |
Curvepoint: Locked-Rotor | Current (Amps): 710.00 | Current (%): | Torque (ft-lbs): 1,256.00 | Torque (%): 95.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 900.00 |
Efficiency
Information not available at the moment. Please check back later!