DRIVE-END ENDBELL, EXP. PR. & T.E. C-FACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA. 12.75", WIDTH 3.37" & SHAFT DIA.3.49
DRIVE-END ENDBELL, EXP. PR. & T.E. C-FACE, 280 FRAME, BORE DIA. 4.72" & OUTSIDE DIA. 12.75", WIDTH 3.37" & SHAFT DIA.3.49
Part#: 6114931
Catalog#: 6114931
Weight: 47 lb
Your Price: Login is Required
Key Features
- 280 FRAME
- FITS 311 BEARING
- BORE DIA. 4.72"
- OUTSIDE DIA. 12.75"
- WIDTH 3.37"
- SHAFT DIA.3.49"
Specifications
Weight | Weight: 47.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!