NON-DRIVE ENDBELL, 280-320 FRAME, BORE DIA. 4.50" & OUTSIDE DIA. 12.93", WIDTH 3.09" & SHAFT DIA. 1.75
NON-DRIVE ENDBELL, 280-320 FRAME, BORE DIA. 4.50" & OUTSIDE DIA. 12.93", WIDTH 3.09" & SHAFT DIA. 1.75
Part#: 6116955
Catalog#: 6116955
Your Price: Login is Required
Key Features
- 280-320 FRAME
- FITS 311/312 BEARING
- BORE DIA. 4.50"
- OUTSIDE DIA. 12.93"
- WIDTH 3.09"
- SHAFT DIA. 1.75"
Specifications
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!