1500,720,TEAAC,630,3/60/4160
1500,720,TEAAC,630,3/60/4160
Part#: 630VFC7126
Catalog#: 630VFC7126
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1500 Hp |
Output KW | Output KW: 1120 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 716 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 630 | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 208 A |
Power Factor | Power Factor: 79 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6338 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6338 | Enclosure | Enclosure: TEAAC |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .125 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Fabricated Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 1500 Hp | Output KW | Output KW: 1120 kW |
Frame Size | Frame Size: 630 | Frame Suffix | Frame Suffix: None |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 4160 V |
Current | Current: 208 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 716 rpm |
Connection Drawing | Connection Drawing: EE7300PM | Outline Drawing | Outline Drawing: 0263000224 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 95.00 | 25%: 105.00 | 50%: 132.00 | 75%: 170.00 | 100%: 208.00 | 115%: 240.00 | 125%: 255.00 |
% of Rated Load: Rated Output (KW) | 0%: 45.00 | 25%: 322.00 | 50%: 605.00 | 75%: 894.00 | 100%: 1,184.00 | 115%: 1,360.00 | 125%: 1,480.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 92.4 | 75%: 94.1 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 42.0 | 50%: 63.0 | 75%: 73.0 | 100%: 79.0 | 115%: 80.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 719 | 50%: 718 | 75%: 717 | 100%: 716 | 115%: 714 | 125%: 713 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2,740.00 | 50%: 5,490.00 | 75%: 8,248.00 | 100%: 11,016.00 | 115%: 12,685.00 | 125%: 13,798.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 625.00 | Current (%): | Torque (ft-lbs): 26,500.00 | Torque (%): 240.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: Full Load | Current (Amps): 208.00 | Current (%): | Torque (ft-lbs): 11,016.00 | Torque (%): 100.0 | Speed (RPM): 716 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: 1/3 | Current (Amps): 1,350.00 | Current (%): | Torque (ft-lbs): 11,500.00 | Torque (%): | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,415.00 | Current (%): | Torque (ft-lbs): 13,225.00 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: No Load | Current (Amps): 95.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 1,500.00 |
Curvepoint: Pull-Up | Current (Amps): 1,300.00 | Current (%): | Torque (ft-lbs): 11,000.00 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,500.00 |
Curvepoint: 2/3 | Current (Amps): 1,200.00 | Current (%): | Torque (ft-lbs): 15,000.00 | Torque (%): | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1,500.00 |
Efficiency
Information not available at the moment. Please check back later!