MODEL-IHP

Part#: 6KHF9

Catalog#: 6KHF9

Weight: 110 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5.0-7.0 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200-230 V
Speed Speed: 3440 rpm Service Factor Service Factor: 1
Frame Frame: S184TZ Enclosure Enclosure: Open Drip Proof
Thermal Protection Thermal Protection: PILOT DUTY Ambient Temperature Ambient Temperature: 50 °C
Frequency Frequency: 60 Hz Current Current: 32-28 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: CW-CCW
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Shaft Extension Shaft Extension: 1 1/8 KEY in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TZ
Frequency Frequency: 60 Hz Speed Speed: 3440 rpm
Voltage Voltage: 200-230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Frame Prefix Frame Prefix: S Weight Weight: 110.00 LB

Efficiency


Information not available at the moment. Please check back later!