4.00 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 100L Frame B5, IC411

4.00 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1500 rpm, D230/Y400V 50Hz, 100L Frame B5, IC411
Part#: 6RN100L04E36U243041
Catalog#: 6RN100L04E36U24@3041
Model#: 6RN
Your Price: Login is Required
Key Features
- Made in the EU
- Conforms to IEC 60034/DIN
- Protection IP55
- Ambient temperature 40°C
- Class F insulation & Class B rise
- Mounting: B5 - Std. mountings: IM B3, IM B5, IM B14, IM B35, IM V1 (Special mounting on request)
- Bi-directional fan
- Suitable for Variable Torque Duty (10:1)
- Terminal box rotation possible
- Color at request
Specifications
Efficiency Class | Efficiency Class: IE3 |
Packaged Length | Packaged Length: 800.00 MM | Weight | Weight: 0.00 KG |
Packaged Width | Packaged Width: 600.00 MM | Country of Origin | Country of Origin: Czech Republic |
Packaged Height | Packaged Height: 600.00 MM |
Efficiency
Information not available at the moment. Please check back later!