4.00 kW General Purpose Low Voltage IEC Motor IE4, 3 phase, 1000 rpm, D400/Y690V 50Hz, 132M Frame B5, IC411

4.00 kW General Purpose Low Voltage IEC Motor IE4, 3 phase, 1000 rpm, D400/Y690V 50Hz, 132M Frame B5, IC411

Part#: 6RN132M06E42U463041

Catalog#: 6RN132M06E42U46@3041

Model#: 6RN

Weight: 178.57 lb

Key Features


  • Made in the EU
  • Conforms to IEC 60034/DIN
  • Protection IP55
  • Ambient temperature 40°C
  • Class F insulation & Class B rise
  • Mounting: B5 - Std. mountings: IM B3, IM B5, IM B14, IM B35, IM V1 (Special mounting on request)
  • Bi-directional fan
  • Suitable for Variable Torque Duty (10:1)
  • Terminal box rotation possible
  • Color at request

Specifications


Packaged Length Packaged Length: 800.00 MM Weight Weight: 81.00 KG
Packaged Width Packaged Width: 600.00 MM Country of Origin Country of Origin: Czech Republic
Packaged Height Packaged Height: 600.00 MM

Efficiency


Information not available at the moment. Please check back later!